New products of 2010

New products of 2009

New products of 2008

Products

Energy Saving!ECO Devices

New Products Information

New Products
ROHM New Product News are produced in-house.

2008

New Products

2008.12.19

Ultra-low 1.2V drive ECOMOSTM series

ROHM eco-friendly MOSFETs feature 90% lower ON-resistance for dramatically lower set power consumption.

New Products

2008.12.18

Advanced light technology results in the world's first side view and ultra-low-profile LEDs

High output surface mount lens LEDs for autofocus lighting

New Products

2008.12.18

Low power consumption with quiet operation!

ROHM develops new fan motor driver IC that requires fewer external parts for note PC

New Products

2008.12.05

New 2-in-1 complex compact package type: VMT6

Contributes to smaller, thinner sets with less components. Optimized for current mirror circuits.

New Products

2008.12.05

Broad lineup of LED backlight driver ICs for compact LCD panels up to 4 inches

LED backlight drivers for ultra-compact LCDs

New Products

2008.11.26

ROHM - your trusted source for high fidelity

A full lineup of muting transistors is available for the utmost in sound quality. Select the ideal solution based on your needs.

New Products

2008.11.21

Simple NMOS drive enables energy-saving designs

NMOSFET controller IC for load switches

New Products

2008.11.20

LTR series of temperature-stable high power chip resistors

High rated power and low TCR for superior resistance against temperature cycling

New Products

2008.11.19

Same efficiency in a smaller, thinner package

Introducing ROHM's popular ECOMOSTM series in the WEMT6 package

New Products

2008.11.17

Precise detection temperature switching

Thermistor output sensor IC

New Products

2008.11.7

Power MOSFETs for LED Backlight Driving

Integrated technologies (LED+IC+MOSFET)

New Products

2008.10.31

Easy high-speed infrared communication with ROHM's IrSimple-4M

BU92747GUW IrDA controller IC

New Products

2008.10.24

More Polymer

New Bottom Electrode Conductive Polymer Capacitors

New Products

2008.10.16

Generate all required clocks

Introducing the BU7331EKN 3ch Programmable Clock Generator.

New Products

2008.10.03

New high voltage resistance processes resulted in low ON resistance and high speed switching operation.

ROHM's High Speed Switching High Voltage Resistance MOSFETs

New Products

2008.09.30

Facilitates the creation of various scenes

Variable dimming function

New Products

2008.09.29

Ultra-compact Ambient Light Sensor ICs

Announces the availability of two ultra-compact ambient light sensor ICs designed to meet the wide-ranging needs of the market

New Products

2008.09.26

Smallest Video Driver IC

The Industry's Smallest High Definition Video Driver IC

New Products

2008.09.26

Smallest (0805 Size) Transistor Package

The Industry's Smallest (0805 Size) Transistor Package – VML0805

New Products

2008.09.26

ROHM sound processors dramatically improve sound quality

ROHM offers the BD3461FS and BD3465FV for car audio applications

New Products

2008.09.24

H-Bridge Driver ICs

Announces Complete Line of PWM Output H-Bridge Driver ICs for DC Brush Motors Offering Selection of Motor Speed Control Options

New Products

2008.09.19

BP5729 Isolated AC/DC Converter

Control Module Quasi-resonant converter achieves low noise and high efficiency (90%).

New Products

2008.09.11

ROHM and Honda R&D Develop the World's First High-power Module.

Semiconductor Devices Based on the New Material SiC for Use in Next-generation Electric Vehicles.

New Products

2008.09.05

Ultra-high speed (1300mm/s) thermal printheads

New SH series utilizes a unique step-free structure, resulting in top-class print speeds.

New Products

2008.09.02

Thermostat Output Temperature Sensor ICs

The Industry’s Smallest Thermostat Output Temperature Sensor ICs with the Lowest Current Consumption.

New Products

2008.07.25

ROHM's popular lineup of Hall ICs are optimized for home appliances and consumer electronics

The BD7411G offers 5V operation in a compact SSOP5 package

New Products

2008.07.22

High brightness and low heat generation with low power consumption

LTG series LED lighting modules

New Products

2008.07.17

Reverse connection protection function ensures safe USB charge operation

±30V Voltage Resistance Charge Protection IC

New Products

2008.07.11

To "Work well" when you convert "It is efficient".

Our new compact isolated AC/DC converter featuring high 82%

New Products

2008.06.27

Reduces energy consumption in backlight LED dimming systems

High precision brightness sensor ICs

New Products

2008.06.20

Hall Effect IC Switches

ROHM Electronics Announces Complete Line of Hall Effect IC Switches Offering Industry's Smallest Packages

New Products

2008.06.19

Realize low consumption PWM drive with ROHM's VREF-variable input system.

H-bridge drivers for DC brush motors

New Products

2008.06.02

Bipolar transistors also available in the MPT6 package.

Same size as single-element 4540-sized MPT3 products. Compact, high power dual-element package cuts mounting area in half.

New Products

2008.05.30

Ultra-compact 0402(01005)-sized Chip Resistors

Semiconductor processing technology utilized for increased miniaturization and greater dimensional precision

New Products

2008.05.23

Packages now available for viewing in any direction

Unique and special package types, such as power units and models equipped with heat sink, are now available for viewing.

New Products

2008.05.08

Zero Standby Power Consumption

ROHM developed the first IC chip integration nonvolatile logic circuit.

New Products

2008.04.26

Ultra-compact Multi Diode Package

World's Smallest Thinnest Ultra-compact Multi Diode Package.

New Products

2008.04.25

TCTAL series of compact, low profile tantalum capacitors

High voltage resistance lineup

New Products

2008.04.25

ROHM and Nissan Develop a New SiC Diode Design

Enhanced Fracture Resistance Yields Dramatically Improved Reliability

New Products

2008.04.23

High speed load response greatly simplifies memory and logic IC use

LDO Regulators for Portable Equipment

New Products

2008.04.17

Ultra-thin (1mm), thinner, TCTU series tantalum capacitors.

Ultra-compact, ultra-thin 1005-sized large capacitance tantalum capacitors.

New Products

2008.04.17

Ultra high sensitivity imaging under starlight illumination.

World's first CIGS image sensor has been developed.

New Products

2008.04.15

The Industry's First 20m Transmission HDMI Switch IC

2-input type HDMI switch IC BU16006KV

New Products

2008.04.11

New high reliability 1.7V EEPROMs featuring our popular double-cell structure

Serial EEPROMs BR24S□□□series (I2C BUS type)

New Products

2008.03.18

High Brightness Numeric LED Displays (7-segment LED)

ECO Devices NO.1 declaration.Why not choose ROHM product to go ECO?

New Products

2008.03.18

Potting Lens LED Dot Matrix Units

Clear, Sharp and Neat viewing from everywhere.

New Products

2008.03.14

Frictionless Thermal Printheads: SE Series

The next evolution in thermal printheads High print quality • Long life

New Products

2008.02.29

Isolated AC/DC Converters

84% efficiency with PWM control. PWM control with 12V/1A output makes it easy to configure isolated power supplies.

New Products

2008.02.29

High voltage resistance AC/DC Converters

Optimized for the unstable regions in conventional power supplies!

New products

2008.02.29

Step-Down Switching Regulator

ROHM Electronics' New 900 kHz Single-Channel Step-Down Switching
Regulator Delivers Space Savings and High Efficiency.

New Products

2008.02.14

Compact / High-speed Contact Image Sensor Head

Achieving high speed / resolution / reliable bi-directional scanning.

New Products

2008.02.13

Narrow Pitch Paper Tapes for Resistors

The nature friendly solution Narrow pitch paper tape.

New Products

2008.02.13

UCR Series Low Ohmic Chip Resistors

Stable, low resistance operation that resists the effects of fluctuating ambient temperature!

New Products

2008.02.13

LTR Series High Power Chip Resistors (Wide Terminal Type)

The unique wide terminal structure is robust against mechanical stress at the junction induced by board expansion/contraction.

New Products

2008.02.13

TV with built-in camera image correction AIE Encoder IC

TV Encoder IC with built-in camera image corraction AIE offers exceptional visibility.

New Products

2008.02.08

Compact, Ultra-thin Tantalum Capacitor

Breaking through in less-than 1mm slimness. Downsizing the sets, upsizing the touch.