Site Search
Catalog Search
Site Map
HOME, Products
ICs
Discrete Semiconductors
Opto Electronics
Passive Components
Modules(Sub Systems)
Applications
New Products
Company Profile
Corporate Data
Organization
Company History
Product Families
Corporate Brand
Contributing to the Global Environment and a Sustainable Society
ROHM Group (Japan)
ROHM Group (Global)
Sales
Sales(JAPAN)
Sales(ASIA)
Sales(EUROPE)
Sales(U.S.A)
Contact us
HOME
>
New Products
New products of 2010
New products of 2009
New products of 2008
Products
ICs
Discrete Semiconductors
Opto Electronics
Passive Components
Modules (Sub Systems)
New Products Information
ROHM New Product News are produced in-house.
2007
2007.12.27
Integrate Expand!Power Management Switch IC Series
2007.12.18
Optimized for sulfur-rich environments, such as automotive systems. Sulfuration-resistant Chip Resistors (TRR Series)
2007.12.18
The Industyr's Highest Voltage Resistance. High Voltage Resistance Chip Resistors (KTR Series)
2007.12.05
The Industry's Smallest High-performance Charge Protection IC for Mobile USB Devices
2007.12.03
The Industry's Brightest Ultra-compact Chip Reflector LEDs
2007.11.22
ROHM's resistors withstand high-voltage surge. Anti-surge Chip Resistors (ESR Series)
2007.11.22
Expand! Full Color LED Drivers. Multifunction Driver ICs
2007.11.07
Thin • High Current Power Package: TCPT3
2007.10.30
The Industry's First Thermostat Output IC with a Temperature Switching Function
2007.10.18
Expand! New Light Source Driver IC Series.Multilamp White LED Driver ICs
2007.10.18
The Industry's First 250mm/s 48-tone Thermal Printheads for High-speed Graphics Printing
2007.09.28
Industry's First White LED Driver for LCD Backlight Capable of Real-time Video Brightness Adjustment
2007.09.20
HDMI ver. 1.3a Buffer IC for Large Digital TVs
2007.09.20
Now internal Expand! Clean Adjustment IC series. D/A Converter ICs for Electronic Adjustment.
2007.08.31
For Solenoid/Motor/Relay - Drive Complex transistor DTDG series (resistor & zener diode built-in)
2007.08.31
Saves energy in portable devices 1.5V MOSFET ECOMOS
TM
Series
2007.08.31
The Industry's First HDMI ver. 1.3a Switch IC Capable of 20m Transmission
2007.08.24
The Industry's First SPI-compatible 125ºC Double Cell EEPROMs for Automotive Applications
2007.08.21
The industry's first baseband ICs for wireless LAN featuring the IEEE802.1X protocol for high-level authentication processing
2007.08.17
Expand! The light information function Flash Driver IC series
2007.07.30
Expand! RDS(Radio Data System)Compatible Wireless Audio Link IC series(FM Stereo Transmitter)
2007.07.20
The Industry's First High Intensity, High Dissipation White LEDs for Backlight and Illumination
2007.07.17
High Reliability Video Switch ICs for Car Entertainment Systems
2007.07.06
Industry's First High Precision Constant Current High Power LED Driver Modules for Lighting
2007.07.02
Expand! ROHM's LCD Backlight LED Driver IC
2007.06.25
Car Audio Sound Processor Featuring the Highest Fidelity in the Industry
2007.06.22
Expand! ROHM's MSDL transceiver IC Series
2007.06.22
PICOLED
TM
RGB [picoled-RGB] ・ The Industry's Smallest, Thinnest 3-Color LED
2007.06.08
Digital Input Hi-Fi Class D Headphone Amplifier IC with the Industry's Lowest Power Consumption
2007.05.23
High Fidelity! Multi-function!! Compact!!! ASP(Analog Sound Processor)ICs
2007.05.22
Real-time Video Processor IC for Car Navigation / Car Entertainment System
2007.05.14
Expand! LVDS Serial Transmission IC Series.
2007.05.14
New standard products! CMOS LDO regulator series are also popular.
2007.05.10
The Industry's Most Efficient Class D Speaker Amplifier IC
2007.05.08
Ultra-compact LEDs Twice As Bright at 1mA: PICOLED
TM
-eco [picoled-eco]
2007.04.23
The Industry's First Single-Chip MP3 Decoder IC for USB/SD Memory
2007.04.20
New standard products!! Voltage Detector IC are also popular
2007.04.20
Compact, High-Power Package for Dual-Element MOSFETs: MPT6 (4540(1816) size)
2007.04.13
High Reliability, High Speed CMOS Op Amp / Comparators Featuring Low Power Consumption
2007.04.12
Long-lasting, High Reliability LEDs: EXCELED
TM
Series [exceled]
2007.04.02
New standard products! Operational Amplifier Comparator are also popular.
2007.04.02
Expand! ROHM's Force Sensor IC Series.
2007.03.29
Ultra-low Current Consumption High Voltage LDO Regulator ICs for Automotive
2007.03.23
New standard products! High Reliability Series EEPROMs are also popular.
2007.03.23
Expand! ROHM's Electrostatic Sensor IC Series.
2007.03.20
The Industry's Smallest Zener and Schottky Diodes
2007.03.05
Expand! ROHM's Hall Sensor IC Series.
2007.03.02
For the first time in the industry, ROHM develops an intelligent power management IC for portable DVD players with an integrated protective function and power startup sequence
2007.02.01
ROHM Realizes the world first Continuous-wave Operation of a Non-polar (m-plane) Blue-violet Laser Diode at Room Temperature, thus Moving a Step Closer to the Realization of a Green Laser Diode
2007.01.29
Expand your audio designs. Broadcasting with sophisticated wireless audio link ICs.
2007.01.26
PICOLED
TM
[picoled]-The Smallest, Thinnest Full-Color LEDs in the World (SML-P12 Series)
2007.01.25
33 series of H-bridge Driver ICs with industry's first high-efficiency DC input PWM technology
2007.01.22
Minimize your sets ultra-low ohmic chip resistors for current detection.
2007.01.19
Connect IrDA controller ICs. Optical data communications made simple.