Passive Components

  • TOP
  • » Passive Components

Passive Components

Ultra-Low Resistance Chip Resistors PMR Series

PMR Series chip resistors offer ultra-low resistance ranging from 1 mΩ to 10 mΩ while providing excellent temperature characteristics. The PMR Series contributes to more precise power control for enhanced energy efficiency.

Inquiries concering this product See further details

Chip Resistors MCR004 Series

MCR004 Series chip resistors provide dimensional accuracy of ±20 μm in a size 0402 (01005 inch) package measuring only 0.4 (L) x 0.2 (W) x 0.13 (T) mm. Made with a high-precision processing method incorporating ROHM’ s original semiconductor technology, the MCR004 Series provides high-quality printing and accurate processing despite its ultra-small size. This innovative product improves the handling and mounting reliability of packaging machines.

*July 2008 ROHM Study

Inquiries concering this product See further details

Tantalum Capacitors TCTU Series

With their bottom electrode structure, TCTU Series capacitors provide high capacitance in a small, low-profile size 1005 (0402 inch) package. These capacitors are suitable for portable devices such as cellular phones and MP3 players.

Inquiries concering this product See further details

Conductive Polymer Tantalum Capacitors TCTO Series

TCTO Series capacitors incorporate a highly conductive polymer that remarkably reduces ESR. Their size 3216 (1206 inch) package boasts a profile of only 1.1 mm. What’s more, with their bottom electrode structure, the TCTO Series is available in capacitances of up to 100 μF, the highest in the industry.*

*July 2008 ROHM Study

Inquiries concering this product See further details

Anti-surge Chip Resistors ESR Series

ESR Series resistors provide remarkably improved surge resistance thanks to their unique resistor structure that eliminates voltage concentration. Because the ESR Series provides a higher power rating than conventional equivalents, a compact ESR Series resistor can be used to replace a larger general-purpose resistor.

Inquiries concering this product See further details

Three-terminal EMI Filters MCF18 Series

ROHM is the only source of size 1608 (0603 inch) EMI filters compatible with 4 A current.* These filters reduce internal resistance, resulting in reduced power loss. MCF18 Series filters are suitable for noise suppression in IC power lines and in imaging equipment.

*July 2008 ROHM Study

Inquiries concering this product See further details

ICs Discrete Semiconductors Opto Electronics Passive Components Ultra-Low Resistance Chip Resistors PMR Series Chip Resistors MCR004 Series Tantalum Capacitors TCTU Series Conductive Polymer Tantalum Capacitors TCTO Series Anti-surge Chip Resistors ESR Series Three-terminal EMI Filters MCF18 Series Modules(Sub Systems) ECO Devices cover story 1 chip temperature sensor IC ecomos