Featuring a new high-speed switching process, the R50□□/R60□□ Series achieves a roughly 30% faster switching speed at OFF, resulting in a remarkably reduced switching loss. The R50□□/R60□□ Series contributes to miniaturization of coils and sets and supports the trend toward high-frequency power supplies.

Made of eco-friendly halogen-free resin, the HMD8/HMD12 Series of ultra-small multiple diode packages boasts the industry’s smallest size and lowest profile. Offering a smaller chip mounting area and lower mounting costs, the HMD8/HMD12 Series is available in size 1608 (0603 inch, providing up to four diodes) and size 2408 (1003 inch, providing up to six diodes).
*July 2008 ROHM Study

ROHM was the first in the industry to develop this best-selling transistor with integrated resistor. This product has become an industry standard. To meet a range of needs, our varied product line spans current capacities of 0.1 A to 1 A and package sizes from 1006 (0402 inch) to 4045 (1618 inch).

Incorporating an original structure developed with ultra-high-precision processing technology, the GMD2 diode package incorporates three diode types — Schottky barrier diode, Zener diode, and PIN diode. With its 100 mW power capacity, the size 0603 (0201 inch) package provides performance equivalent to that of a size 1005 (0402 inch) package. *July 2008 ROHM Study

With the built-in clamp diode between the base and the collector, the DTDG Series transistor provides a high breakdown voltage by absorbing the counter-electromotive force generated from the coil when a motor is driven. In addition, the DTDG Series transistor incorporates a current limit resistor and an erroneous operation prevention resistor. This results in a reduction of up to 40% in the mounting area for the motor drive circuit.

The RSB Series Zener diode is a single chip capable of absorbing surges in two ways (in positive and negative directions). With its high heat radiation performance, the TUMD2 package is suitable for automotive applications (PD: 500 mW). The RSB Series is also available as a composite product that integrates a pair of two-way Zener diodes on a single chip.