Data Sheets
IC Packages
Although the package materials are listed under the packaging information, they are subject to change without notice. Therefore, please enter the part number in the RoHS Directive Compliance page to search for the relevant constituent material(s).
Clicking on the package image next to the package type will bring up a 3D image of the package, which can be rotated by dragging the mouse.
Outline of the Packaging Information (Part No. Explanation and Package Ordering Units) is here.
| Package Type |
Type |
Number of terminals |
Pitch [mm] |
Size W x D x H(Max) [mm] |
External Dimensions |
Packaging Information |
Marking |
Land Pattern |
Soldering Conditions |
|
MSOP8
|
Gull Wing |
8 |
0.65 |
2.9 x 4 x 0.9 |
|
|
|
|
|
|
SOP4
|
Gull Wing |
4 |
1.3 |
2 x 2.1 x 1.05 |
|
|
|
|
|
|
SSOP5
|
Gull Wing |
5 |
0.95 |
2.9 x 2.8 x 1.25 |
|
|
|
|
|
|
SSOP6
|
Gull Wing |
6 |
0.95 |
2.9 x 2.8 x 1.25 |
|
|
|
|
|
| Package Type |
Type |
Number of terminals |
Pitch [mm] |
Size W x D x H(Max) [mm] |
External Dimensions |
Packaging Information |
Marking |
Land Pattern |
Soldering Conditions |
|
HSOP25
|
HSOP<Pin Pitch:0.8mm> |
25 |
0.8 |
13.6 x 7.8 x 2.11 |
|
|
|
|
|
|
HSOP25Z
|
HSOP<Pin Pitch:0.8mm> |
25 |
0.8 |
13.6 x 7.8 x 2.11 |
|
|
|
|
|
|
HSOP28
|
HSOP<Pin Pitch:0.8mm> |
28 |
0.8 |
18.5 x 9.9 x 2.41 |
|
|
|
|
|
|
HSOP-M28
|
HSOP<Pin Pitch:0.8mm> |
28 |
0.8 |
18.5 x 9.9 x 2.41 |
|
|
|
|
|
|
HSOP-M36
|
HSOP<Pin Pitch:0.8mm> |
36 |
0.8 |
18.5 x 9.9 x 2.4 |
|
|
|
|
|
|
HSSOP-A54A |
HSSOP<Pin Pitch:0.8mm> |
54 |
0.8 |
22 x 13.4 x 2.41 |
|
|
|
|
|
|
HTSOP-J8
|
HTSOP-J<Pin Pitch:1.27mm> |
8 |
1.27 |
4.9 x 6 x 1 |
|
|
|
|
|
|
HTSSOP-A44
|
HTSSOP-A<Pin Pitch:0.8mm> |
44 |
0.8 |
18.5 x 9.5 x 1 |
|
|
|
|
|
|
HTSSOP-A44R
|
HTSSOP-A<Pin Pitch:0.8mm> |
44 |
0.8 |
18.5 x 9.5 x 1 |
|
|
|
|
|
|
HTSSOP-B20
|
HTSSOP-B<Pin Pitch:0.65mm> |
20 |
0.65 |
6.5 x 6.4 x 1 |
|
|
|
|
|
|
HTSSOP-B24
|
HTSSOP-B<Pin Pitch:0.65mm> |
24 |
0.65 |
7.8 x 7.6 x 1 |
|
|
|
|
|
|
HTSSOP-B28
|
HTSSOP-B<Pin Pitch:0.65mm> |
28 |
0.65 |
6.5 x 6.4 x 1 |
|
|
|
|
|
|
HTSSOP-B30 |
HTSSOP-B<Pin Pitch:0.65mm> |
30 |
0.65 |
10 x 7.6 x 1 |
|
|
|
|
|
|
HTSSOP-B40
|
HTSSOP-B<Pin Pitch:0.65mm> |
40 |
0.65 |
13.6 x 7.8 x 1 |
|
|
|
|
|
|
HTSSOP-B54
|
HTSSOP-B<Pin Pitch:0.65mm> |
54 |
0.65 |
18.5 x 9.5 x 1 |
|
|
|
|
|
|
HTSSOP-B54R
|
HTSSOP-B<Pin Pitch:0.65mm> |
54 |
0.65 |
18.5 x 9.5 x 1 |
|
|
|
|
|
|
HTSSOP-C48
|
HTSSOP-C<Pin Pitch:0.5mm> |
48 |
0.5 |
12.5 x 8.1 x 1 |
|
|
|
|
|
|
HTSSOP-C48R
|
HTSSOP-C<Pin Pitch:0.5mm> |
48 |
0.5 |
12.5 x 8.1 x 1 |
|
|
|
|
|
|
HTSSOP-C64 |
HTSSOP-C<Pin Pitch:0.5mm> |
64 |
0.5 |
17.2 x 8.1 x 1.1 |
|
|
|
|
|
| Package Type |
Type |
Number of terminals |
Pitch [mm] |
Size W x D x H(Max) [mm] |
External Dimensions |
Packaging Information |
Marking |
Land Pattern |
Soldering Conditions |
|
HSON8
|
Non-Lead |
8 |
0.65 |
2.9 x 3 x 0.6 |
|
|
|
|
|
|
HVSOF5
|
Non-Lead |
5 |
0.5 |
1.6 x 1.6 x 0.6 |
|
|
|
|
|
|
HVSOF6
|
Non-Lead |
6 |
0.5 |
1.6 x 3 x 0.75 |
|
|
|
|
|
|
SON008V5060
|
Non-Lead |
8 |
1.27 |
5 x 6 x 1 |
|
|
|
|
|
|
SSON004X1010
|
Non-Lead |
4 |
0.65 |
1 x 1 x 0.6 |
|
|
|
|
|
|
SSON004X1216
|
Non-Lead |
4 |
0.65 |
1.2 x 1.6 x 0.6 |
|
|
|
|
|
|
USON016X3315 |
Non-Lead |
16 |
0.4 |
3.3 x 1.5 x 0.6 |
|
|
|
|
|
|
VSOF5
|
Non-Lead |
5 |
0.5 |
1.6 x 1.6 x 0.6 |
|
|
|
|
|
|
VSON008V2030
|
Non-Lead |
8 |
0.5 |
2 x 3 x 1 |
|
|
|
|
|
|
VSON008X2020
|
Non-Lead |
8 |
0.5 |
2 x 2 x 0.6 |
|
|
|
|
|
|
VSON008X2030
|
Non-Lead |
8 |
0.5 |
2 x 3 x 0.6 |
|
|
|
|
|
|
VSON010V3030
|
Non-Lead |
10 |
0.5 |
3 x 3 x 1 |
|
|
|
|
|
|
VSON010X3020
|
Non-Lead |
10 |
0.5 |
3 x 2 x 0.6 |
|
|
|
|
|
|
VSON010X3030
|
Non-Lead |
10 |
0.5 |
3 x 3 x 0.6 |
|
|
|
|
|
|
WSOF5
|
Non-Lead |
5 |
0.5 |
1.6 x 1.6 x 0.6 |
|
|
|
|
|
|
WSOF6
|
Non-Lead |
6 |
0.5 |
1.6 x 3 x 0.75 |
|
|
|
|
|
|
WSOF6I
|
Non-Lead |
6 |
0.5 |
1.6 x 3 x 0.75 |
|
|
|
|
|
| Package Type |
Type |
Number of terminals |
Pitch [mm] |
Size W x D x H(Max) [mm] |
External Dimensions |
Packaging Information |
Marking |
Land Pattern |
Soldering Conditions |
|
TO220FP-3
|
POWER-3PIN |
3 |
2.54 |
10 x 30.5 x 4.6 |
|
|
|
|
|
|
TO220FP-5
|
POWER-5PIN |
5 |
1.778 |
10 x 30.5 x 4.6 |
|
|
|
|
|
|
HRP5
|
POWER-5PIN |
5 |
1.72 |
9.395 x 10.54 x 2.005 |
|
|
|
|
|
|
HRP7
|
POWER-7PIN |
7 |
1.27 |
9.395 x 10.54 x 2.005 |
|
|
|
|
|
|
TO220CP-3
|
POWER-3PIN |
3 |
2.54 |
10 x 20.81 x 4.6 |
|
|
|
|
|
|
TO220CP-V5
|
POWER-5PIN |
5 |
1.778 |
10 x 20.12 x 4.6 |
|
|
|
|
|
|
TO252-3
|
POWER-3PIN |
3 |
2.3 |
6.5 x 9.5 x 2.5 |
|
|
|
|
|
|
TO252-5
|
POWER-5PIN |
5 |
1.27 |
6.5 x 9.5 x 2.5 |
|
|
|
|
|
|
TO252S-3+
|
POWER-3PIN |
3 |
2.3 |
6.5 x 9.5 x 1.3 |
|
|
|
|
|
|
TO252S-3
|
POWER-3PIN |
3 |
2.3 |
6.5 x 9.5 x 1.3 |
|
|
|
|
|
|
TO252S-5+
|
POWER-5PIN |
5 |
1.27 |
6.5 x 9.5 x 1.3 |
|
|
|
|
|
|
TO252S-5
|
POWER-5PIN |
5 |
1.27 |
6.5 x 9.5 x 1.3 |
|
|
|
|
|
| Package Type |
Type |
Number of terminals |
Pitch [mm] |
Size W x D x H(Max) [mm] |
External Dimensions |
Packaging Information |
Marking |
Land Pattern |
Soldering Conditions |
|
SQFP-T80 |
SQFP<Pin Pitch:0.65mm> |
80 |
0.65 |
16 x 16 x 1.6 |
|
|
|
|
|
|
VQFP-T144
|
VQFP<Pin Pitch:0.5mm> |
144 |
0.5 |
22 x 22 x 1.6 |
|
|
|
|
|
|
HTQFP64V
|
HTQFPV<Pin Pitch:0.5mm> |
64 |
0.5 |
12 x 12 x 1 |
|
|
|
|
|
|
QFP44
|
QFP<Pin Pitch:0.8mm> |
44 |
0.8 |
14 x 14 x 2.25 |
|
|
|
|
|
|
SQFP-T52
|
SQFP<Pin Pitch:0.65mm> |
52 |
0.65 |
12 x 12 x 1.5 |
|
|
|
|
|
|
TQFP100U |
TQFPU<Pin Pitch:0.4mm> |
100 |
0.4 |
14 x 14 x 1.2 |
|
|
|
|
|
|
TQFP100V
|
TQFPV<Pin Pitch:0.5mm> |
100 |
0.5 |
16 x 16 x 1.2 |
|
|
|
|
|
|
TQFP48V
|
TQFPV<Pin Pitch:0.5mm> |
48 |
0.5 |
9 x 9 x 1.2 |
|
|
|
|
|
|
TQFP64U
|
TQFPU<Pin Pitch:0.4mm> |
64 |
0.4 |
9 x 9 x 1.2 |
|
|
|
|
|
|
TQFP64V
|
TQFPV<Pin Pitch:0.5mm> |
64 |
0.5 |
12 x 12 x 1.3 |
|
|
|
|
|
|
TQFP80U |
TQFPU<Pin Pitch:0.4mm> |
80 |
0.4 |
12 x 12 x 1.2 |
|
|
|
|
|
|
UQFP64
|
UQFP<Pin Pitch:0.4mm> |
64 |
0.4 |
9 x 9 x 1.6 |
|
|
|
|
|
|
VQFP100
|
VQFP<Pin Pitch:0.5mm> |
100 |
0.5 |
16 x 16 x 1.6 |
|
|
|
|
|
|
VQFP48C
|
VQFP<Pin Pitch:0.5mm> |
48 |
0.5 |
9 x 9 x 1.6 |
|
|
|
|
|
|
VQFP48
|
VQFP<Pin Pitch:0.5mm> |
48 |
0.5 |
9 x 9 x 1.625 |
|
|
|
|
|
|
VQFP64
|
VQFP<Pin Pitch:0.5mm> |
64 |
0.5 |
12 x 12 x 1.6 |
- |
- |
- |
- |
- |
|
VQFP80
|
VQFP<Pin Pitch:0.5mm> |
80 |
0.5 |
14 x 14 x 1.6 |
|
|
|
|
|
| Package Type |
Type |
Number of terminals |
Pitch [mm] |
Size W x D x H(Max) [mm] |
External Dimensions |
Packaging Information |
Marking |
Land Pattern |
Soldering Conditions |
|
HSIP10
|
SIP<Pin Pitch:2.54mm> |
10 |
2.54 |
26.5 x 27 x 3.8 |
|
|
|
|
|
|
HSIP15
|
SIP<Pin Pitch:2mm> |
15 |
2 |
30 x 20.2 x 3.2 |
|
|
|
|
|
|
SIP9
|
SIP<Pin Pitch:2.54mm> |
9 |
2.54 |
21.8 x 10.5 x 3 |
|
|
|
|
|
|
SIP-M12
|
SIP<Pin Pitch:2.54mm> |
12 |
2.54 |
29.8 x 21.6 x 4.9 |
|
|
|
|
|
| Package Type |
Type |
Number of terminals |
Pitch [mm] |
Size W x D x H(Max) [mm] |
External Dimensions |
Packaging Information |
Marking |
Land Pattern |
Soldering Conditions |
|
8lead JEDECSOIC
|
JEDEC<Pin Pitch:1.27mm> |
8 |
1.27 |
4.9 x 6 x 1.65 |
|
|
|
|
|
|
8lead JEDECSOICG
|
JEDEC<Pin Pitch:1.27mm> |
8 |
1.27 |
4.9 x 6 x 1.65 |
|
|
|
|
|
|
Mini SO8
|
JEDEC<Pin Pitch:0.65mm> |
8 |
0.65 |
3 x 4.9 x 1.1 |
|
|
|
|
|
|
MiniSO8
|
JEDEC<Pin Pitch:0.65mm> |
8 |
0.65 |
3 x 4.9 x 1.1 |
|
|
|
|
|
|
S.O Package 14
|
JEDEC<Pin Pitch:1.27mm> |
14 |
1.27 |
8.65 x 6 x 1.65 |
|
|
|
|
|
|
S.O Package 8
|
JEDEC<Pin Pitch:1.27mm> |
8 |
1.27 |
4.9 x 6 x 1.65 |
|
|
|
|
|
|
SO Package 14
|
JEDEC<Pin Pitch:1.27mm> |
14 |
1.27 |
8.65 x 6 x 1.65 |
|
|
|
|
|
|
SO Package 8
|
JEDEC<Pin Pitch:1.27mm> |
8 |
1.27 |
4.9 x 6 x 1.65 |
|
|
|
|
|
|
SOIC14
|
JEDEC<Pin Pitch:1.27mm> |
14 |
1.27 |
8.65 x 6 x 1.65 |
|
|
|
|
|
|
SOIC8
|
JEDEC<Pin Pitch:1.27mm> |
8 |
1.27 |
4.9 x 6 x 1.65 |
|
|
|
|
|
|
SOP14
|
SOP<Pin Pitch:1.27mm> |
14 |
1.27 |
8.7 x 6.2 x 1.71 |
|
|
|
|
|
|
SOP16
|
SOP<Pin Pitch:1.27mm> |
16 |
1.27 |
10 x 6.2 x 1.71 |
|
|
|
|
|
|
SOP18
|
SOP<Pin Pitch:1.27mm> |
18 |
1.27 |
11.2 x 7.8 x 2.01 |
|
|
|
|
|
|
SOP20
|
SOP<Pin Pitch:1.27mm> |
20 |
1.27 |
12.5 x 7.8 x 2.01 |
|
|
|
|
|
|
SOP22
|
SOP<Pin Pitch:1.27mm> |
22 |
1.27 |
13.6 x 7.8 x 2.01 |
|
|
|
|
|
|
SOP24
|
SOP<Pin Pitch:1.27mm> |
24 |
1.27 |
15 x 7.8 x 2.01 |
|
|
|
|
|
|
SOP28
|
SOP<Pin Pitch:1.27mm> |
28 |
1.27 |
18.5 x 9.9 x 2.41 |
|
|
|
|
|
|
SOP8
|
SOP<Pin Pitch:1.27mm> |
8 |
1.27 |
5 x 6.2 x 1.71 |
|
|
|
|
|
|
SOP-J14
|
JEDEC<Pin Pitch:1.27mm> |
14 |
1.27 |
8.65 x 6 x 1.65 |
|
|
|
|
|
|
SOP-J8
|
JEDEC<Pin Pitch:1.27mm> |
8 |
1.27 |
4.9 x 6 x 1.65 |
|
|
|
|
|
|
SOP-J8G
|
JEDEC<Pin Pitch:1.27mm> |
8 |
1.27 |
4.9 x 6 x 1.65 |
|
|
|
|
|
|
SSOP-A16
|
SSOP-A<Pin Pitch:0.8mm> |
16 |
0.8 |
6.6 x 6.2 x 1.71 |
|
|
|
|
|
|
SSOP-A20
|
SSOP-A<Pin Pitch:0.8mm> |
20 |
0.8 |
8.7 x 7.8 x 2.01 |
|
|
|
|
|
|
SSOP-A24
|
SSOP-A<Pin Pitch:0.8mm> |
24 |
0.8 |
10 x 7.8 x 2.1 |
|
|
|
|
|
|
SSOP-A32
|
SSOP-A<Pin Pitch:0.8mm> |
32 |
0.8 |
13.6 x 7.8 x 2.01 |
|
|
|
|
|
|
SSOP-B14
|
SSOP-B<Pin Pitch:0.65mm> |
14 |
0.65 |
5 x 6.4 x 1.35 |
|
|
|
|
|
|
SSOP-B16
|
SSOP-B<Pin Pitch:0.65mm> |
16 |
0.65 |
5 x 6.4 x 1.35 |
|
|
|
|
|
|
SSOP-B20
|
SSOP-B<Pin Pitch:0.65mm> |
20 |
0.65 |
6.5 x 6.4 x 1.45 |
|
|
|
|
|
|
SSOP-B20W
|
SSOP-B<Pin Pitch:0.65mm> |
20 |
0.65 |
6.5 x 8.1 x 2.01 |
|
|
|
|
|
|
SSOP-B24
|
SSOP-B<Pin Pitch:0.65mm> |
24 |
0.65 |
7.8 x 7.6 x 1.35 |
|
|
|
|
|
|
SSOP-B28
|
SSOP-B<Pin Pitch:0.65mm> |
28 |
0.65 |
10 x 7.6 x 1.35 |
|
|
|
|
|
|
SSOP-B40
|
SSOP-B<Pin Pitch:0.65mm> |
40 |
0.65 |
13.6 x 7.8 x 2 |
|
|
|
|
|
|
SSOP-B8
|
SSOP-B<Pin Pitch:0.65mm> |
8 |
0.65 |
3 x 6.4 x 1.35 |
|
|
|
|
|
|
SSOP-B8G
|
SSOP-B<Pin Pitch:0.65mm> |
8 |
0.65 |
3 x 6.4 x 1.35 |
|
|
|
|
|
|
SSOP-C20
|
SSOP-C<Pin Pitch:0.5mm> |
20 |
0.5 |
5 x 6.4 x 1.35 |
|
|
|
|
|
|
TSSOP14 |
JEDEC<Pin Pitch:0.65mm> |
14 |
0.65 |
5 x 6.4 x 1.2 |
|
|
|
|
|
|
TSSOP8
|
JEDEC<Pin Pitch:0.65mm> |
8 |
0.65 |
3 x 6.4 x 1.2 |
|
|
|
|
|
|
TSSOP-B14J |
JEDEC<Pin Pitch:0.65mm> |
14 |
0.65 |
5 x 6.4 x 1.2 |
|
|
|
|
|
|
TSSOP-B8
|
JEDEC<Pin Pitch:0.65mm> |
8 |
0.65 |
3 x 6.4 x 1.2 |
|
|
|
|
|
|
TSSOP-B8J
|
JEDEC<Pin Pitch:0.65mm> |
8 |
0.65 |
3 x 4.9 x 1.1 |
|
|
|
|
|
|
TSSOP-C10J
|
JEDEC<Pin Pitch:0.5mm> |
10 |
0.5 |
3 x 4.9 x 1.1 |
|
|
|
|
|
|
TSSOP-C44 |
JEDEC<Pin Pitch:0.5mm> |
44 |
0.5 |
11.3 x 6.4 x 1.2 |
|
|
|
|
|
|
TSSOP-C48V
|
JEDEC<Pin Pitch:0.5mm> |
48 |
0.5 |
12.5 x 8.1 x 1 |
|
|
|
|
|
|