Bluetooth® Modules

Bluetooth® Modules

Lapis

This is a lineup of Bluetooth low energy modules compatible with Bluetooth 5.

Parametric Search

 
X X

      Loading
      Loading
      Loading

      Supporting Information

       

      Bluetooth®

      Overview

      LAPIS TECHNOLOGY™ 's MK71511(A)/MK71521(A) is Bluetooth low energy (single mode) module as Bluetooth 5.
      MK71511(A) / MK71521(A) are All-in-One that includes an antenna and other peripheral circuits.It's certified RF law in Japan, USA, and Canada and passed the RF test of EN 300 328 (v2.2.2) in EU.It's a certified Bluetooth version 5.2 PHY component, so users don't need additional certification tests about Bluetooth SIG.

      Applications

      Data transfer

      Data transfer

      Data transfer for sport & fitness, health & wellness, remote control, etc.

      Location service

      Location service

      Location service for POI(Point of interest), asset tracking, etc.

      Device network

      Device network

      Device network for control systems, security systems, etc.

      Development flow

      Development flow of application using MK71511 / MK71521 is shown step-by-step. This is filled with usuful information, please use it as a reference

      "LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.